{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Ground conductor disconnect terminal block; with test option; with orange disconnect link; 24 V; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Disconnect terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this disconnect terminal block (item number 282-640). Strip lengths must be between 12 mm and 13 mm when connecting conductors to this disconnect terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the conductor type, this disconnect terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It features one level and four clamping points that you can use to connect four potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-640", "sku" : "282-640", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000005000342df000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURsbEwyZzFNQzh4TkRZNE1UTXdOak01T0RjMU1DOHlNREJmTURJd01EQXdNRFV3TURBek5ESmtaakF3TURFd01HSTJYMFJGTG1wd1p3fGE4NGM5NzUwN2YwZjU4ZTBmNmJlNjQyYjczYjQ3ZTk5YTYzNzJjNzI2Y2ExNWVhMGJkMmJkYTU1ZGI0MDE5ODE", "gtin13" : "4050821228912", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/ground-conductor-disconnect-terminal-block/p/282-640" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]