{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Matrix patchboard; 32-pole; Marking 1-32; suitable for Ex i applications; Color of modules: blue; Module marking, side 1 and 2 vertical; 1,50 mm²; dark gray", "description" : "<h2>Matrix patchboards, 726 Series, operating tool</h2><br/><br/>Seamless electrical installations are guaranteed with these matrix patchboards (item number 726-241). Ensure that the strip lengths are between 8 mm and 10 mm when connecting conductors to these matrix patchboards. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. The item's dimensions are 44 x 132 x 36.5 mm (width x height x depth). These matrix patchboards are suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm² on one side and for conductor cross sections ranging from 0.08 mm² to 2.5 mm² on the other side. The dark gray housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "726-241", "sku" : "726-241", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000900032013000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzE2fGltYWdlL2pwZWd8YUdRNEwyaGtOUzh4TkRZNU1URXlOamN6T0RrM05DOHlNREJmTURJd01EQXdNRGt3TURBek1qQXhNekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NTk0YzMxOTI3MGEzNDIzYTBmY2E0NTAwNDgzZjg5M2U5Yjg0MDY0YjY5MWM4NDYyZWZmYWQ4MmQ0MGI1MGI", "gtin13" : "4066966347401", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/matrix-patchboard/p/726-241" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]