{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Matrix patchboard; 32-pole; Marking 1-32; Colors of modules: gray/white; Module marking, side 1 and 2 vertical; for 19" racks; 1,50 mm²; dark gray", "description" : "<h2>Matrix patchboards, 726 Series, operating tool</h2><br/><br/>Seamless electrical installations are guaranteed with these matrix patchboards (item number 726-321). Ensure that the strip lengths are between 8 mm and 10 mm when connecting conductors to these matrix patchboards. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 34.6 x 132 x 36.5 mm (width x height x depth). Depending on the conductor type, these matrix patchboards are designed for conductor cross sections ranging from 0.08 mm² to 1.5 mm² on one side and for conductor cross sections from 0.08 mm² to 1.5 mm² on the other side. The dark gray housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "726-321", "sku" : "726-321", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7460064-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY3fGltYWdlL2pwZWd8YURjd0wyZzFPUzh4TXpJMU1EVXpNelUxTmpJMU5DOHlNREJmTnpRMk1EQTJORjlFUlM1cWNHY3wxOWIyMWZmNmI1ZmUxMWRiYmQ1NWY4YjljMmNhNTQwM2VmOTEzNTI0ZDRkOGMyMGYyMjI4MDJmNTZiZDQyNDMz", "gtin13" : "4066966329070", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/matrix-patchboard/p/726-321" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]