{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Matrix patchboard; 48-pole; Marking 1-48; Colors of modules: gray/white; Module marking, side 1 and 2 vertical; 1,50 mm²; dark gray", "description" : "<h2>Matrix patchboards, 726 Series, dark gray</h2><br/><br/>Enjoy fault-free electrical installations with these matrix patchboards (item number 726-421). Conductors should only be connected to these matrix patchboards if their strip length is between 8 mm and 10 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 65.3 x 132 x 36.5 mm (width x height x depth). Depending on the conductor type, these matrix patchboards are ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm² on one side and for conductor cross sections from 0.08 mm² to 1.5 mm² on the other side. The dark gray housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "726-421", "sku" : "726-421", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7460063-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2fGltYWdlL2pwZWd8YURka0wyZzROeTh4TWpZNE5UVTFNVE0zTURJM01DOHlNREJmTnpRMk1EQTJNMTlFUlM1cWNHY3w1ZjUxYTViMDYzMDYyMDNhYzllNDAzMWVhODljOTU1ZjNkNGQ5MWIzMjAxOTQwODNmYjQ4MTQ4ZjA2OGY0ODI1", "gtin13" : "4066966328882", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/matrix-patchboard/p/726-421" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]