{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Matrix patchboard; 80-pole; Marking 1-80; Colors of modules: gray/white; Module marking, side 1 and 2 vertical; 1,50 mm²; dark gray",
"description" : "<h2>Matrix patchboards, 726 Series, CAGE CLAMP®</h2><br/><br/>Enjoy easy electrical installations with these matrix patchboards (item number 726-821). Conductors can only be connected to these matrix patchboards if their strip length is between 8 mm and 10 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 107.9 x 132 x 36.5 mm (width x height x depth). Depending on the type of conductor, these matrix patchboards are designed for conductor cross sections ranging from 0.08 mm² to 1.5 mm² on one side and for conductor cross sections from 0.08 mm² to 2.5 mm² on the other side. The dark gray housing is made of polyamide (PA66) for insulation.<br/>",
"mpn" : "726-821",
"sku" : "726-821",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7460058-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURRMUwyaGxOeTh4TWpZNE5UVTFNakE1TVRFMk5pOHlNREJmTnpRMk1EQTFPRjlFUlM1cWNHY3w5NGU5YjhlNWVlM2VhZTFhY2ViODAzNGNlZGNkOWJjNTk0NWExM2U0ZWJjNTE3NjlmNjc0MGFlODM4N2MyZWQy",
"gtin13" : "4066966329476",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/matrix-patchboard/p/726-821"
}