{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; Carrier terminal block without knife; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, operating tool</h2><br/><br/>This multilevel installation terminal block (item number 2003-6640) is designed to connect conductors quickly and easily. Conductors can only be connected to this multilevel installation terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this multilevel installation terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and five clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-6640",
"sku" : "2003-6640",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200034185000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxfGltYWdlL2pwZWd8YUdZM0wyaGxOUzh4TkRZNE1qSTVNekUzTkRNd01pOHlNREJmTURJd01EQXdNVEl3TURBek5ERTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDliOWIwZDk3OTBlYjUxMTY1ZGU0OGI0MmViMTc0ZmQ2NGUyMDFhMGNhNGM3OWFlMTU4ZGFlYmIwYjI4NWE4ZDU",
"gtin13" : "4050821322122",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-6640"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.