{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; Carrier terminal block without knife; P2/P1/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>Our multilevel installation terminal block (item number 2003-6643) is designed for seamless electrical installations. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this multilevel installation terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and five clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-6643",
"sku" : "2003-6643",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003478c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxfGltYWdlL2pwZWd8YURRM0wyZzNaaTh4TkRZNE1qTXdPVFk0T1RNM05DOHlNREJmTURJd01EQXdNVEl3TURBek5EYzRZekF3TURFd01HSTJYMFJGTG1wd1p3fDgzYzA5N2UyZTIyZGJkYjI2MTcwNDkyYTRkMGFkZDQ0YjRjMDM2NTFmZjM1ZjhmNjE3ODExMGU1YTFjMGFiYmE",
"gtin13" : "4050821464525",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-6643"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.