{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>Our multilevel installation terminal block (item number 2003-6649) makes connections quick and easy. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and four clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2003-6649", "sku" : "2003-6649", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000130001abd9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxfGltYWdlL2pwZWd8YURjd0wyZ3lOUzh4TkRZNU1EY3dOVGd6TkRBeE5DOHlNREJmTURJd01EQXdNVE13TURBeFlXSmtPVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjZDJhN2Y3Zjg0ZGU5ZDk5NWYyNDg3MTJkNDkzNjhkYTdjZjJkMzFjNzM4N2FiNjk1NDIwMTU3MDQwNzllODI", "gtin13" : "4050821322078", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-6649" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]