{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; L; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>This multilevel installation terminal block (item number 2003-6650) is designed for quick and simple connections. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this multilevel installation terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-6650",
"sku" : "2003-6650",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0000841e000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YURoa0wyZ3haaTh4TkRZNU1USXdOVEV5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBd09EUXhaVEF3TURZd01HSTJYMFJGTG1wd1p3fDFlMWNjZGI4OTQ2MDZkMjRhZjZlZTRlNTA4NjlhMmFkZjY1ODU5ZjMwODBiODliMzZhNjk0Nzk4MDFhNTI1MWM",
"gtin13" : "4050821322085",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-6650"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.