{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; N; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, operating tool</h2><br/><br/>Our multilevel installation terminal block (item number 2003-6651) makes connecting wires quick and easy. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-6651",
"sku" : "2003-6651",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300016776000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3fGltYWdlL2pwZWd8YUdZM0wyZ3lOQzh4TkRZNE9UYzNNVFUxTWpjNU9DOHlNREJmTURJd01EQXdNVE13TURBeE5qYzNOakF3TURNd01HSTJYMFJGTG1wd1p3fDgyOWQ5OTIzMmRjZDY4YzkyMjAwZGEyNjM4OWE2NDRjMWZiMmJiODdlOTlmZDY1MWM1NDFkMDZkNjM5ODY3MTU",
"gtin13" : "4050821322092",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-6651"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.