{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>Our multilevel installation terminal block (item number 2003-7641) is the perfect way to connect conductors quickly and easily. Conductors can only be connected to this multilevel installation terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. Three potentials can connect using the five clamping points The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2003-7641", "sku" : "2003-7641", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040001a85c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YURka0wyZzRZUzh4TkRZNE1UUXdOakkzTlRZeE5DOHlNREJmTURJd01EQXdNRFF3TURBeFlUZzFZekF3TURFd01HSTJYMFJGTG1wd1p3fGUwOTBmM2E2MjE1ZjIxMmMxNDNlYWMwYzFjZmRkOWZkYzliYTk5ZWUxZmM4YjVjYzUyZjczMThkY2Q1Y2IyMTQ", "gtin13" : "4044918925587", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-7641" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]