{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2003 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our multilevel installation terminal block (item number 2003-7642) is designed for seamless electrical installations. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this multilevel installation terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2003-7642", "sku" : "2003-7642", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040001aa2d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YUdVMkwyZzRNQzh4TkRZNE1UUXlNamM1TURZNE5pOHlNREJmTURJd01EQXdNRFF3TURBeFlXRXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDk4OWIxZWZmNzM4YTlmNjRjOWViOTc0ZDgxMjU5MjM2MzQ0M2M2M2ZhM2NmYjI2ZjI4M2VkZWI5MGFlNjViYmM", "gtin13" : "4044918925594", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-7642" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]