{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this multilevel installation terminal block (item number 2003-7646). Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and five clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-7646",
"sku" : "2003-7646",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040001abfe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI2fGltYWdlL2pwZWd8YURjNUwyaGxNeTh4TkRZNE1USXlNakkxTURVeU5pOHlNREJmTURJd01EQXdNRFF3TURBeFlXSm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0NDNjZWY3MjIwMzczYTQ2NDI4YzIwZmM0OGYyZDFhYTVjZjM0NGJiZTY0Y2Q0ZjJmOGZmNjVmNGJjN2QzM2M",
"gtin13" : "4044918925617",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-7646"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.