{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; L; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>Our multilevel installation terminal block (item number 2003-7650) is the ideal way to connect conductors quickly and easily. Conductors can only be connected to this multilevel installation terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-7650",
"sku" : "2003-7650",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000a000337eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA3fGltYWdlL2pwZWd8YUdVMkwyZ3hZaTh4TkRZNE1UazBOVFEwTURJNE5pOHlNREJmTURJd01EQXdNR0V3TURBek16ZGxZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0NmViYWUxYWNiMjFiOGRkMTc1MzgzNTFiYzZjMGI2NjQwYmFjM2E5ZjJlMDUxMWMzZDNkNDU4ZDBhZTEwNTI",
"gtin13" : "4045454735944",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-7650"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.