{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots; 2.5 mm²; N; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2003 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this multilevel installation terminal block (item number 2003-7651). Strip lengths must be between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2003-7651", "sku" : "2003-7651", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a000337eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA3fGltYWdlL2pwZWd8YUdVMkwyZ3hZaTh4TkRZNE1UazBOVFEwTURJNE5pOHlNREJmTURJd01EQXdNR0V3TURBek16ZGxZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0NmViYWUxYWNiMjFiOGRkMTc1MzgzNTFiYzZjMGI2NjQwYmFjM2E5ZjJlMDUxMWMzZDNkNDU4ZDBhZTEwNTI", "gtin13" : "4045454735951", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2003-7651" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]