{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots; 4 mm²; L/L; Push-in CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2005 Series, operating tool</h2><br/><br/>Our multilevel installation terminal block (item number 2005-7642) is designed for seamless electrical installations. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this multilevel installation terminal block is designed for conductor cross sections ranging from 0.5 mm² to 6 mm². It has three levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2005-7642", "sku" : "2005-7642", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/lv", "gtin13" : "4055143042246", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2005-7642" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]