{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots; 4 mm²; L/L/PE; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2005 Series, gray</h2><br/><br/>This multilevel installation terminal block (item number 2005-7645) streamlines wire connections, making them both quick and easy. Conductors should only be connected to this multilevel installation terminal block if their strip length is between 11 mm and 13 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this multilevel installation terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 6 mm². It has three levels. You can connect three potentials using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2005-7645",
"sku" : "2005-7645",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/lv",
"gtin13" : "4055143042253",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2005-7645"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.