{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots and push-button; 2.5 mm²; with pivoting knife disconnect; NTi/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2203 Series, push-button</h2><br/><br/>This multilevel installation terminal block (item number 2203-6541) is designed for simple and secure connections. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Depending on the type of conductor, this multilevel installation terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. You can connect three potentials using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2203-6541", "sku" : "2203-6541", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5911554-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURKaUwyZzRaUzh4TkRZNE16TTRNVE16TkRBME5pOHlNREJmTlRreE1UVTFORjlFUlM1cWNHY3xhOWMzZTFlNjJhMGU5ZWM5NGM4ZjAzOGU0YTBmYjNkYTJlM2UyYTZjOWJjODNkZTE3MDgyMTY5ZmVjNzQzMTA4", "gtin13" : "4066966165302", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6541" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]