{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots and push-button; 2.5 mm²; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2203 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this multilevel installation terminal block (item number 2203-6545). Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and five clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2203-6545", "sku" : "2203-6545", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5911540-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YURFeUwyZ3lZeTh4TkRZNE16UTBPVGMxTXpZek1DOHlNREJmTlRreE1UVTBNRjlFUlM1cWNHY3xhMDM1MTkwYjUwOTQ1YTlhZjdlYzhkYWUxNzFmMmZlMjRhZDFhNjk4YjhhZmIwMjZiYTVjN2MyOWI3OTMwODky", "gtin13" : "4066966165524", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6545" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]