{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with operating slots and push-button; 2.5 mm²; N/L; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2203 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this multilevel installation terminal block (item number 2203-6549). Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and four clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2203-6549", "sku" : "2203-6549", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5911562-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMwfGltYWdlL2pwZWd8YUdKakwyaGxaaTh4TkRZNE16TTBOVEUxT0RFM05DOHlNREJmTlRreE1UVTJNbDlFUlM1cWNHY3xhZWJmNjBhZTE3NjAxYzhmYTQ5ZmZkMmIzMzY5ODE0MTBkOTY3MWExOGRhNjViZWU3MDNjMzM3M2VmNTEzOTI3", "gtin13" : "4066966165333", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6549" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]