{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with push-button; 2.5 mm²; with pivoting knife disconnect; NTi/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2203 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our multilevel installation terminal block (item number 2203-6641) makes connections quick and easy. Conductors can only be connected to this multilevel installation terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. You can connect three potentials using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2203-6641", "sku" : "2203-6641", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5911541-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzfGltYWdlL2pwZWd8YUdVd0wyZzBPQzh4TkRZNE16STBOamcxTkRFM05DOHlNREJmTlRreE1UVTBNVjlFUlM1cWNHY3wwMGQ4YTNiNjlkYWI5NWZjNjE4ZmEzNGVkZDc0OTQzYjcyZWYzNzcyMDgwMjRkNzk0NGMyZjVlMWVjNzlkOTM5", "gtin13" : "4066966165401", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6641" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]