{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Multilevel installation terminal block; with push-button; 2.5 mm²; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Multilevel installation terminal block, 2203 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this multilevel installation terminal block (item number 2203-6645). Strip lengths must be between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Depending on the type of conductor, this multilevel installation terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. You can connect three potentials using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2203-6645", "sku" : "2203-6645", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5911565-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ5fGltYWdlL2pwZWd8YUdVM0wyaGxOeTh4TkRZNE16STJORGswTWpFeE1DOHlNREJmTlRreE1UVTJOVjlFUlM1cWNHY3xkMzZjNTQ5ZmJlMjE2ODhhNjY5NDNiY2MyNDdhNjI5N2I3NzA1MTU1ZjBlMTRiY2Q0YjU1YzM1ZTY5Y2NiZTY4", "gtin13" : "4066966165449", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6645" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]