{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with push-button; 2.5 mm²; L; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2203 Series, Push-in CAGE CLAMP®</h2><br/><br/>This multilevel installation terminal block (item number 2203-6650) streamlines wire connections, making them both quick and easy. Conductors can only be connected to this multilevel installation terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2203-6650",
"sku" : "2203-6650",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYzfGltYWdlL2pwZWd8YUdGakwyaGlPQzh4TkRZNE16UTFNVE15TmpRNU5DOHlNREJmTlRreE1UVTBObDlFUlM1cWNHY3w0YTQ0NjMyMWQ4OThiMTQyZjVhNjcxZjBiODg3OTA1NDkzYTBkZDE2YmJmMGEzM2Y3YTI4NTc5ZjA3MTNhNmE1",
"gtin13" : "4066966165500",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6650"
}