{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with push-button; 2.5 mm²; Carrier terminal block without knife; P1/P2/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2203 Series, Push-in CAGE CLAMP®</h2><br/><br/>This multilevel installation terminal block (item number 2203-6660) is designed to connect conductors quickly and easily. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and five clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2203-6660",
"sku" : "2203-6660",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911545-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdOa0wyZ3lNUzh4TkRZNE16TTJOREF6TWpVME1pOHlNREJmTlRreE1UVTBOVjlFUlM1cWNHY3w0YWQ2OGY3ODcyMTNhMGU3MTg4MzI0ZDM3OTRmYTc2Yjk0ZjcyNDA0MGEwNGExODVjYzE5ZGVhYmNhNGQzOWM3",
"gtin13" : "4066966165388",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2203-6660"
}