{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with operating slots and push-button; 4 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2205 Series, gray</h2><br/><br/>This multilevel installation terminal block (item number 2205-7541) is designed to connect conductors quickly and easily. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features three levels and four clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2205-7541",
"sku" : "2205-7541",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911576-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURBd0wyZzFaUzh4TkRZNE16UXhNRFF6TWpBek1DOHlNREJmTlRreE1UVTNObDlFUlM1cWNHY3wwMGIxODM0MzFhY2M2MTJkZDc1Y2QxZGM0OWM2NDQzY2MzYzg1YjhhZWE3YmNjNjdjN2I4Njk3ZGM5MjI4YTFh",
"gtin13" : "4066966165258",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2205-7541"
}