{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with push-button; 4 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2205 Series, push-button</h2><br/><br/>Connecting conductors is quick and easy with this multilevel installation terminal block (item number 2205-7641). Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this multilevel installation terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features three levels and four clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2205-7641",
"sku" : "2205-7641",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911583-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI3fGltYWdlL2pwZWd8YUdObEwyZzVOeTh4TkRZNE16UXhPVGcyT1RJeE5DOHlNREJmTlRreE1UVTRNMTlFUlM1cWNHY3w3ODI0MWJkMDU5OWQzY2NmZWEwMDMyYTk1NjYwNDZiNzFmNjc3OWYyYzFjMjkyOTFmZGI0OTgzNjkwZjcyNDZk",
"gtin13" : "4066966165203",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2205-7641"
}