{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with push-button; 4 mm²; L/L; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2205 Series, gray</h2><br/><br/>Our multilevel installation terminal block (item number 2205-7642) ensures effortless electrical installations. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this multilevel installation terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features three levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2205-7642",
"sku" : "2205-7642",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911574-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjkwfGltYWdlL2pwZWd8YURNM0wyZ3lZaTh4TkRZNE16TXdOall5TXpBd05pOHlNREJmTlRreE1UVTNORjlFUlM1cWNHY3xhZDMzODA3MGVhMjEyMGYyMTEzYTlhYTg1MzE3NGIxNDNlZmIxODEwZmY1NjI1YjNmMGIwZGFkMjZmMTljMTZh",
"gtin13" : "4066966165210",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2205-7642"
}