{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with push-button; 4 mm²; L/L/PE; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2205 Series, Push-in CAGE CLAMP®</h2><br/><br/>This multilevel installation terminal block (item number 2205-7645) is designed to connect conductors quickly and easily. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features three levels and five clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2205-7645",
"sku" : "2205-7645",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911570-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURKaUwyZzBNQzh4TkRZNE16STVNVFk0TURjNU9DOHlNREJmTlRreE1UVTNNRjlFUlM1cWNHY3xjMDkwMGM3NzU3NzlkMmJlZWZlZjViMDQyM2M3NzQ3NDMwYTFiY2M5OTU5NjA3YTQxOWRkZjMyY2JlOWZlNmIw",
"gtin13" : "4066966165227",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/multilevel-installation-terminal-block/p/2205-7645"
}