{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; with integrated end plate; 1,50 mm²; green-yellow", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>Our female connector (item number 2020-167) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 3.5 x 40.5 x 22.4 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². The single potential can connect one pole using one clamping point The green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "2020-167", "sku" : "2020-167", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0001c870000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YUdZeEwyZzNOQzh4TkRZNE1qQXhOakl4T1RFMk5pOHlNREJmTURJd01EQXdNR013TURBeFl6ZzNNREF3TURFd01HSTJYMFJGTG1wd1p3fDJjODRjMTYwNzc4NGM0YzQzNjQ1MzQzOTE5OTZkNTk2YTE5ZGI0MmVhZWY3MjAwNTJlMTlhOTkyMGQwNGM0NDY", "gtin13" : "4050821245155", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/start-module-for-1-conductor-female-connector/p/2020-167" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-167

Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; with integrated end plate; 1,50 mm²; green-yellow

Item no. 2020-167
Start module for 1-conductor female connector
Please wait ...
Your price per piece*
On request
Item no. 2020-167
Start module for 1-conductor female connector
Please wait ...
Your price per piece*
On request