{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 1-pole; with integrated end plate; 4,00 mm²; green-yellow", "description" : "<h2>Female connector, 2022 Series, green-yellow</h2><br/><br/>This female connector (item number 2022-167) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Conductors can only be connected to this female connector if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 5.2 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². There is one clamping point available that you can use to connect a single potential / one pole. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "2022-167", "sku" : "2022-167", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b000315ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxfGltYWdlL2pwZWd8YURJMUwyaGxNQzh4TkRZNE5qY3dOekUxTkRrM05DOHlNREJmTURJd01EQXdNR0l3TURBek1UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3MGMwZmI3OGNkY2JmYzgxOTZmYTAyNzJkN2EwMDc0N2NjYWJlZGJmMjE4YThmMzQ1NzkyY2Q2YmNhNzU5ZDA", "gtin13" : "4066966659665", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/start-module-for-1-conductor-female-connector/p/2022-167" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S Item no. 2022-167

Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 1-pole; with integrated end plate; 4,00 mm²; green-yellow

Item no. 2022-167
Start module for 1-conductor female connector
Please wait ...
Your price per piece*
On request
Item no. 2022-167
Start module for 1-conductor female connector
Please wait ...
Your price per piece*
On request