{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Start module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; with integrated end plate; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Enjoy seamless electrical installations with this female connector (item number 769-512). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 5 x 37.1 x 26.5 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There is one clamping point available for connecting a single potential / one pole. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-512", "sku" : "769-512", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600023961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5fGltYWdlL2pwZWd8YURBd0wyaGxaaTh4TkRZNE9UQTROemM0TWprME1pOHlNREJmTURJd01EQXdNRFl3TURBeU16azJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDhhYTk3NGYwMGU0ZDUwMjc3ZDllZjZjYzM5NDM1ZGMzNmQzOTdkMGFkMWE1YTJiNzAyODdiM2VkYTFiNWRjNGQ", "gtin13" : "4017332619707", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/start-module-for-1-conductor-female-connector/p/769-512" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM Item no. 769-512

Start module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; with integrated end plate; 4,00 mm²; gray

Item no. 769-512
Start module for 1-conductor female connector
Please wait ...
Your price per piece*
On request
Item no. 769-512
Start module for 1-conductor female connector
Please wait ...
Your price per piece*
On request