{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Start module for 2-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; with integrated end plate; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>Effortless electrical installations are guaranteed with this female connector (item number 769-504). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 5 x 45.2 x 35.9 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-504", "sku" : "769-504", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600023400000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YURKa0wyaG1OeTh4TkRZNE56SXdNalEwTXpJNU5DOHlNREJmTURJd01EQXdNRFl3TURBeU16UXdNREF3TURFd01HSTJYMFJGTG1wd1p3fDQxMDdlMjA3MzFiMWJkNDQ0NWMzNTA4ZTA0MjEwYTlkYjg5YTNjZGFjNmM2NjU4ZWExODJmMTE5ZDFhYjk2OTc", "gtin13" : "4017332331449", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/start-module-for-2-conductor-female-connector/p/769-504" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]