{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Three phase set; with 35 mm² high-current tbs; only for DIN 35 x 15 rail; copper; 35 mm²; POWER CAGE CLAMP; 35,00 mm²; gray/blue/green-yellow", "description" : "<h2>Three-phase set, 285 Series, power cage clamp</h2><br/><br/>Seamless electrical installations are guaranteed with this three-phase set (item number 285-139). Conductors can only be connected to this three-phase set if their strip length is 25 mm. This product features conductor terminals and utilizes POWER CAGE CLAMP. The POWER CAGE CLAMP is a reliable, maintenance-free, and universal way to connect large conductor cross-sections. It's also suitable for all conductor types. The clamping point can be locked open and you do not need to use a torque wrench or prepare the conductor in any way, e.g., by crimping the ferrule. This three-phase set is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. Five potentials can connect using the ten clamping points The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-139", "sku" : "285-139", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700031167000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURBNUwyZzRPUzh4TkRZNE1UWXpORGc1TnprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek1URTJOekF3TURFd01HSTJYMFJGTG1wd1p3fDVlOTk1NjU5ZTBhZjM1ZmM0NjZjMzU4YTViMDg5NzNiZmM0YzZiM2E1OTFmY2ZiMmNmMjViNmQxNDcwYWZmMDE", "gtin13" : "4045454584252", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/three-phase-set/p/285-139" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]