{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Three phase set; with 50 mm² high-current tbs; only for DIN 35 x 15 rail; copper; 50 mm²; POWER CAGE CLAMP; 50,00 mm²; gray/blue/green-yellow", "description" : "<h2>Three-phase set, 285 Series, t-wrench und 8 mm</h2><br/><br/>This three-phase set (item number 285-159) simplifies electrical installations. Ensure that the strip lengths are 30 mm when connecting conductors to this three-phase set. This product features conductor terminals and utilizes POWER CAGE CLAMP. The POWER CAGE CLAMP is perfect for connecting large conductor cross-sections. This universal connector is both reliable and maintenance-free. What’s more, you can use it to connect all types of conductors and the clamping point can be locked open, making it easier to use. You do not need to use a torque wrench or prepare the conductor. For example, crimping ferrules is not necessary. This three-phase set is suitable for conductor cross sections ranging from 10 mm² to 50 mm². It has one level. You can connect five potentials using the ten clamping points. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-159", "sku" : "285-159", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000007000310ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMxfGltYWdlL2pwZWd8YURVekwyaGhNeTh4TkRZNE1UYzRPVEF6T0RZeU1pOHlNREJmTURJd01EQXdNRGN3TURBek1UQmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDFkZDRiYTkyMDJhNTMzN2M2MThjZjQwMTFlZGExZGNhYjVlZTJiOGZjZWRmOTQyOWY2MDdlYjhhMjUxNDYwMzQ", "gtin13" : "4045454584269", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/three-phase-set/p/285-159" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]