{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Three phase set; with 95 mm² high-current tbs; only for DIN 35 x 15 rail; copper; 95 mm²; POWER CAGE CLAMP; 95,00 mm²; gray/blue/green-yellow", "description" : "<h2>Three-phase set, 285 Series, power cage clamp</h2><br/><br/>Our three-phase set (item number 285-199) ensures effortless electrical installations. Ensure that the strip lengths are 35 mm when connecting conductors to this three-phase set. This product incorporates conductor terminals and utilizes POWER CAGE CLAMP. Our POWER CAGE CLAMP connection technology is the perfect choice for securely connecting large conductor cross-sections. This universal connector is reliable and maintenance-free. Unlike other connections methods, you do not need to crimp the ferrule or use a torque wrench. This makes it nice and easy to use. Depending on the type of conductor, this three-phase set is suitable for conductor cross sections ranging from 25 mm² to 95 mm². It has one level. You can connect five potentials using the ten clamping points. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-199", "sku" : "285-199", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070000eeac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5fGltYWdlL2pwZWd8YUdObUwyaGlPQzh4TkRZNE1UWTROelU0T0RnNU5DOHlNREJmTURJd01EQXdNRGN3TURBd1pXVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDkxZGNlYTQ3YWM3M2RkYjllZWIwMmIzMjc3ZjkzNDgyYzhkMDcwMzcyYWNiYjU0MTE2MmYyZGUxY2Y1NjM5NTc", "gtin13" : "4045454204396", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/three-phase-set/p/285-199" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]