{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Triple-deck terminal block; 6-conductor through terminal block; L; without marker carrier; suitable for Ex e II applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Triple-deck terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>This triple-deck terminal block (item number 2000-3208) simplifies electrical installations. The triple-deck terminal block also serves as a through terminal block. Conductors can only be connected to this triple-deck terminal block if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-rails 35 x 15 or DIN-rails 35 x 7.5.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2000-3208",
"sku" : "2000-3208",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10784376-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAwNHxpbWFnZS9qcGVnfGFERmpMMmhrTVM4eE16a3pNakV4TURrek9ERTBNaTh5TURCZk1UQTNPRFF6TnpaZlJFVXVhbkJufGJhNDcxMDhlMmE4MTIyN2JlMDA4NmIwMjVkMDllZmYzYzRlNDc4NWY4ZDcyMTQ1ZTAyM2RkMTM4YWM4NTg2MGU",
"gtin13" : "4066966380965",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/2000-3208"
}
Triple-deck terminal block; 6-conductor through terminal block; L; without marker carrier; suitable for Ex e II applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.