{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Triple-deck terminal block; 6-conductor through terminal block; N; with marker carrier; for Ex e II and Ex i applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; blue",
"description" : "<h2>Triple-deck terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Seamless electrical installations are guaranteed with this triple-deck terminal block (item number 2000-3239). The triple-deck terminal block also functions as a through terminal block. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this triple-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-rails 35 x 15 or DIN-rails 35 x 7.5.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2000-3239",
"sku" : "2000-3239",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10784480-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk5OXxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE16a3pNakUwT1RJME16a3pOQzh5TURCZk1UQTNPRFEwT0RCZlJFVXVhbkJufGM2YWZkOTg0YjNmZTlkZjc3ZDU5NjJiOWMwNWJjNTU2OTUzMTYyOTJlZmQ3ODllYTQ0YmM3OWQ3NDcwNmU2YTc",
"gtin13" : "4066966386110",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/2000-3239"
}
Triple-deck terminal block; 6-conductor through terminal block; N; with marker carrier; for Ex e II and Ex i applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.