{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; 6-conductor through terminal block; L; with marker carrier; suitable for Ex e II applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Triple-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This triple-deck terminal block (item number 2002-3238) simplifies electrical installations. The triple-deck terminal block also serves as a through terminal block. Conductors can only be connected to this triple-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and six clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-3238", "sku" : "2002-3238", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000e61a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YURCbEwyZ3pNQzh4TkRZNU1UUTJNakE0TmpZNE5pOHlNREJmTURJd01EQXdNRE13TURBd1pUWXhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZWI2YTI2ZTk0MGJkOGUyY2ZhN2QyOTExMTI5YzA2N2VmZTNjMmM4OTZmMTFiM2I2MzU0YTRlZTljZTQ3MGM", "gtin13" : "4044918989671", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/2002-3238" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-3238

Triple-deck terminal block; 6-conductor through terminal block; L; with marker carrier; suitable for Ex e II applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-3238
Triple-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-3238
Triple-deck terminal block
Please wait ...
Your price per piece*
On request