{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; Ground conductor/through/through terminal block; 2.5 mm²; PE/N/L; suitable for Ex e II applications; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Triple-deck terminal block, 2002 Series, gray</h2><br/><br/>Enjoy fault-free electrical installations with this triple-deck terminal block (item number 2002-3247). The triple-deck terminal block also serves as a ground terminal block as well as a through terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. Three potentials can connect using the six clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-3247", "sku" : "2002-3247", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000ec20000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM3fGltYWdlL2pwZWd8YURJekwyZ3pNaTh4TkRZNU1Ea3pPRFV4T1RVNE1pOHlNREJmTURJd01EQXdNRE13TURBd1pXTXlNREF3TURFd01HSTJYMFJGTG1wd1p3fGUzM2RlMTVkYmUwZWI3NTIwNGRkYWYxMzg2MWYyODA0ZmI4YzU0YjY4MGQ4YWJiYzBiOGQ4YzM4NmJhZjU3YzE", "gtin13" : "4044918989626", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/2002-3247" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-3247

Triple-deck terminal block; Ground conductor/through/through terminal block; 2.5 mm²; PE/N/L; suitable for Ex e II applications; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-3247
Triple-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-3247
Triple-deck terminal block
Please wait ...
Your price per piece*
On request