{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; Shield/through/through terminal block; 2.5 mm²; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow/blue/gray", "description" : "<h2>Triple-deck terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>This triple-deck terminal block (item number 280-547) simplifies electrical installations. The triple-deck terminal block also functions as a through terminal block as well as a ground terminal block. Conductors should only be connected to this triple-deck terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this triple-deck terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and six clamping points that you can use to connect three potentials. The green-yellow/blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-547", "sku" : "280-547", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000004000357a4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgyfGltYWdlL2pwZWd8YUdabEwyZ3hZUzh4TkRZNE1URTJORGcwTURrNU1DOHlNREJmTURJd01EQXdNRFF3TURBek5UZGhOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ4ZDEzN2EzMmE2NzM5N2FkMDBhNzIzZDE3ZTRlNzNhOTcwNDVkOGU5YTg0OTgwODZjMjBlZjllMjRmMTRlMzI", "gtin13" : "4050821293712", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/280-547" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]