{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; Through/through/through terminal block; with additional jumper position on lower level; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray/gray/gray", "description" : "<h2>Triple-deck terminal block, 280 Series, gray/gray/gray</h2><br/><br/>Our triple-deck terminal block (item number 280-550) ensures effortless electrical installations. The triple-deck terminal block also serves as a through terminal block. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. Three potentials can connect using the six clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-550", "sku" : "280-550", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050001fac5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODczfGltYWdlL2pwZWd8YURnNEwyZ3dZeTh4TkRZNE1UUXdOemcwT0RRM09DOHlNREJmTURJd01EQXdNRFV3TURBeFptRmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0Mjc4MDg2NmRhODgwNzkyODU0ODdlMDJmZWZmYTZlZTFjNTk1YzUxNjBjMDJiY2Y5OTU5MWFiY2UwYzkyMDc", "gtin13" : "4050821293743", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/280-550" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]