{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; 6-conductor ground terminal block; 2.5 mm²; with marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Triple-deck terminal block, 280 Series, operating tool</h2><br/><br/>Enjoy convenient electrical installations with this triple-deck terminal block (item number 280-597). The triple-deck terminal block also serves as a ground terminal block. Conductors should only be connected to this triple-deck terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the conductor type, this triple-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and six clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-597", "sku" : "280-597", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050001fbf7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg1fGltYWdlL2pwZWd8YUROaUwyaG1aQzh4TkRZNE9UazFNamMxT1Rnek9DOHlNREJmTURJd01EQXdNRFV3TURBeFptSm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDIzODE2OGQ1YmMxYjIyOTc2MTcyYjM0OTk0ZjJiOGRkYzJmZGY3OTdkYTEwNzE0MzMwNzBjOGE3OTZjMmIyNGU", "gtin13" : "4045454194628", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/280-597" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]