{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; Through/through/through terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Triple-deck terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>This triple-deck terminal block (item number 870-553) provides hassle-free electrical installations. The triple-deck terminal block also serves as a through terminal block. Conductors can only be connected to this triple-deck terminal block if their strip length is between 6 mm and 7 mm. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with three levels and six clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "870-553", "sku" : "870-553", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400037389000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YUdJeUwyZzJPUzh4TkRZNE1USTBNVGt4TVRNeU5pOHlNREJmTURJd01EQXdNRFF3TURBek56TTRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NWY5NmVlODc5YjY0ZWRlYWUxODlhZTc2ZTUzMTZjOGUxMzM2MDY0NzVhM2JmZTNkNDY5Yjc5MGNmNWUwODE", "gtin13" : "4045454129040", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/870-553" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]