{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; 6-conductor ground terminal block; 2.5 mm²; PE; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Triple-deck terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>Effortless electrical installations are guaranteed with this triple-deck terminal block (item number 870-557). The triple-deck terminal block also functions as a ground terminal block. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and six clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "870-557", "sku" : "870-557", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400037557000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzfGltYWdlL2pwZWd8YURGaEwyaGhOUzh4TkRZNE5qWTRNRFF4TmpJNE5pOHlNREJmTURJd01EQXdNRFF3TURBek56VTFOekF3TURFd01HSTJYMFJGTG1wd1p3fDRlYjQ4NTk0ZGYwMGFlYzc0NTRlMDhkMjY5MTkyODgzN2YzYTc5MzA5YzkzYzEyZjg4NmFlNzAyZWIyMDdiYWU", "gtin13" : "4045454129064", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/triple-deck-terminal-block/p/870-557" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]