{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Current signal conditioner; Current input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width",
"description" : "<p><b>Short description:</b></p><p>WAGO's current signal conditioner measures AC/DC currents up to 5 A, converting the input signal to a standard analog signal at the output.</p><p><b>Features:</b></p><ul><li>Two isolated measurement inputs for 1 and 5 A AC/DC<br/>(when mounted individually: 6 A AC/DC)</li><li>RMS measurement or arithmetic mean value</li><li>A digital signal output reacts to configured measurement range limits (on/off switching delay and threshold value switch function can be configured with up to two threshold values).</li><li>Switchable filter function</li><li>3-way electrical isolation with 2.5 kV test voltage</li></ul>",
"mpn" : "857-551",
"sku" : "857-551",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200003200037038000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYxfGltYWdlL2pwZWd8YURVd0wyZ3lZaTh4TkRZNE1qWTBORGMwTWpFM05DOHlNREJmTURJd01EQXdNekl3TURBek56QXpPREF3TURFd01HSTJYMFJGTG1wd1p3fGM2MWRlY2ZjZjU0N2QyNzI2ZjFkZGVkZTEyNTE5ZjRhNTkwNTQwNWIxNjM4ZWJiNjZhNjYxNTY4ZGQ0ZDI3ZjA",
"gtin13" : "4055143967129",
"category" : "Signal Conditioners and Isolation Amplifiers",
"url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/current-signal-conditioner/p/857-551"
}
Current signal conditioner; Current input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width