{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Isolation amplifier; Bipolar current and voltage input signal; Bipolar current and voltage output signal; Digital output; Supply voltage: 24 VDC; 12.5 mm module width",
"description" : "<p><b>Short description:</b></p><p>WAGO's signal conditioner converts, amplifies, filters, and electrically isolates analog signals.</p><p><b>Features:</b></p><ul><li>Analog unipolar/bipolar signals at both input and output</li><li>Digital signal output reacts to configured measurement range limits (configurable on/off switching delay and threshold value switch function with up to two threshold values).</li><li>Digital HOLD input freezes the output signal.</li><li>Clipping capability for analog signal limitation to output end values</li><li>Adjustable software/hardware filter</li><li>Input/output response simulation via configuration display </li><li>Safe 3-way isolation with 4 kV test voltage per EN 61140</li></ul>",
"mpn" : "2857-401",
"sku" : "2857-401",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000190001a667000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYyfGltYWdlL2pwZWd8YURBd0wyaGhOaTh4TkRZNE9EQTVOREUxT0RnM09DOHlNREJmTURJd01EQXdNVGt3TURBeFlUWTJOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ4YjM4ZGU2ZjQxNmJjYjJjNjM1NjA2MDk0ZTllZjg0NzQ0NmY3Njk2NGY4YjcyM2VkYTViM2M2ZDc3MWJhMDE",
"gtin13" : "4050821676966",
"category" : "Signal Conditioners and Isolation Amplifiers",
"url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/2857-401"
}
Isolation amplifier; Bipolar current and voltage input signal; Bipolar current and voltage output signal; Digital output; Supply voltage: 24 VDC; 12.5 mm module width