{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Passive isolator, 1-channel; Current input signal; Current output signal; Power via input; 6 mm module width; 2,50 mm²", "description" : "<p><b>Short description:</b></p><p>WAGO's passive isolator (1‐channel) electrically isolates and filters 0(4) … 20 mA standard analog signals, while drawing power for signal transmission from the input circuit. The connected sensor supplies the passive isolator with the required power to energize the connected load.</p><p><b>Features:</b></p><ul><li>No additional supply voltage required</li><li>3-way electrical isolation with 2.5 kV test voltage</li></ul>", "mpn" : "857-451", "sku" : "857-451", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000100000cb2f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YURNMEwyZzJOaTh4TkRZNE9EZzNPVFEzTmpjMk5pOHlNREJmTURJd01EQXdNVEF3TURBd1kySXlaakF3TURJd01HSTJYMFJGTG1wd1p3fDE4MzZlMDFiZTBjMjcxMmQyNTUzNWYyYzU5ODdlOGQ5ODZlNzA5YjgyMDBiNDllODAxZjRiMmY0NjYwYjQwNzg", "gtin13" : "4045454471323", "category" : "Signal Conditioners and Isolation Amplifiers", "url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-451" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]