{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Current signal conditioner; Current input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²",
"description" : "<p><b>Short description:</b></p><p>WAGO's current signal conditioner measures both 0 … 1 A and 0 … 5 A AC/DC currents, converting the input signal to an standard analog signal at the output.</p><p><b>Features:</b></p><ul><li>PC configuration interface</li><li>True RMS measurement or arithmetic mean value</li><li>Digital switching output (configurable switching thresholds)</li><li>Switchable filter function</li><li>Calibrated measurement range switching</li><li>3-way electrical isolation with 2.5 kV test voltage</li><li>Extremely fast response times</li><li>Measurement range overflow indication</li></ul>",
"mpn" : "857-550",
"sku" : "857-550",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100008c9b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA3fGltYWdlL2pwZWd8YURVNUwyaGhZUzh4TkRZNU1UWXhOVEl4TVRVMU1DOHlNREJmTURJd01EQXdNVEV3TURBd09HTTVZakF3TURFd01HSTJYMFJGTG1wd1p3fGI2ZDI4NTgzNTg5MTdmMjVmYjFkNzY4MWI5MjE3ZTA2YWVkYzNmNThmODU2ZmI3ZWI0ZGY5Mzc3YjhiOWMyMmQ",
"gtin13" : "4050821226734",
"category" : "Signal Conditioners and Isolation Amplifiers",
"url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-550"
}
Current signal conditioner; Current input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²