{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Current signal conditioner; Input for Rogowski coils; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²",
"description" : "<p><b>Short description:</b></p><p>WAGO's Rogowski signal conditioner records RMS values from alternating currents via Rogowski coil, converting the input signal into an standard analog signal on the output side.</p><p><b>Features:</b></p><ul><li>PC configuration interface</li><li>Supports different Rogowski coil types</li><li>Digital switching output (configurable switching thresholds)</li><li>Configurable output signal</li><li>Configuration via DIP switch</li><li>3-way electrical isolation with 2.5 kV test voltage</li><li>No current bar interruption during installation</li><li>Measurement range overflow indication</li></ul>",
"mpn" : "857-552",
"sku" : "857-552",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000018000068a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk1fGltYWdlL2pwZWd8YUdFMkwyZ3lOeTh4TkRZNE9ETTJOVFUwTXpRMU5DOHlNREJmTURJd01EQXdNVGd3TURBd05qaGhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDgzNDhkYjI0ZDAyOGY2ZTYwMDBkNGUyODkwZGQ5NTc0NDBmMmQ0NmZkZTUyZmNiNzQ2OGFjMTYyY2VhYWZhYWU",
"gtin13" : "4050821476917",
"category" : "Signal Conditioners and Isolation Amplifiers",
"url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-552"
}
Current signal conditioner; Input for Rogowski coils; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²