{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Voltage signal conditioner; Voltage input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width", "description" : "<p><b>Short description:</b></p><p>WAGO's voltage signal conditioner measures AC/DC voltages up to 300 V, converting the input signal into a standard analog signal at the output.</p><p><b>Features:</b></p><ul><li>Two isolated measurement inputs for 30 and 300 V AC/DC</li><li>RMS measurement or arithmetic mean value</li><li>A digital signal output reacts to configured measurement range limits (on/off switching delay and threshold value switch function can be configured with up to two threshold values).</li><li>Switchable filter function</li><li>3-way electrical isolation with 2.5 kV test voltage</li></ul>", "mpn" : "857-560", "sku" : "857-560", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8120139-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk3fGltYWdlL2pwZWd8YURSaUwyZzRNUzh4TXpjNU9UTTFNREl6T1RJMk1pOHlNREJmT0RFeU1ERXpPVjlFUlM1cWNHY3w3MzA0MmFlODk5YmRhN2JmZmNkNjhmNDVjNTY3MDcxNWVmZmJmNGIxMGNlYjFjZTc5NjY5NmRlOGQ2Nzk4YzRj", "gtin13" : "4055143481571", "category" : "Signal Conditioners and Isolation Amplifiers", "url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-560" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]